IESNA:LM-63-2002
[TEST]P821444
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D2-830-12VDC-DL-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]3000K, 80 CRI LEDS AND DRIVE LANE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3513
TILT=NONE
2 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 41 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
96.1 104.3 111.8 120.7 131.9 143.8 157.2 174.4 195.2 216.1
239.9 269.7 301.8 339 388.2 430.7 479.9 531.3 591.6 666.2
750.4 835.3 932.2 1012.6 1114.7 1210.9 1301 1383.7 1447.1 1459.7
1395.7 1228 973.2 663.2 335.3 52.9 21.6 19.4 15.6 11.9
8.9 6 3.7 2.2 1.5 0.7 0 0 0 0
0 0 0 0 0 0 0 0.7 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 103.6 111 120 131.1 143.1 157.2 173.6 194.5 216.1
240.7 269.7 302.5 342 383 429.9 484.3 544.7 610.3 679.6
752.6 833.1 927.7 1026.8 1135.6 1237.7 1331.6 1415.8 1461.2 1470.2
1397.9 1232.5 982.1 674.4 347.2 58.1 21.6 19.4 15.6 11.9
8.9 6 3.7 2.2 1.5 0.7 0 0 0 0
0 0 0 0 0 0 0 0.7 0.7 0.7
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 103.6 111 120 131.1 143.1 157.2 173.6 193 215.3
242.2 273.5 308.5 348 394.2 447.1 507.4 573.8 649 732.5
825.6 928.4 1047.7 1177.3 1307 1449.3 1590.9 1663.9 1698.9 1650.5
1520.1 1306.2 1035 722.8 397.2 79 20.9 18.6 14.9 11.2
8.2 6 3.7 2.2 1.5 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 102.8 110.3 119.2 129.7 141.6 156.5 172.1 192.2 216.1
244.4 277.2 315.2 355.4 405.4 466.5 536.5 617.7 711.6 816.7
932.2 1073 1231 1397.9 1616.2 1793.6 1898.6 1982.8 1980.6 1870.3
1672.1 1408.3 1105.8 781.7 452.3 105.1 20.1 17.1 14.2 10.4
7.5 5.2 3.7 2.2 0.7 0.7 0.7 0 0 0
0.7 0.7 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 102.8 109.5 117.7 128.2 138.6 153.5 168.4 188.5 213.1
240.7 274.2 313.7 360.6 416.5 485.1 567.8 665.4 774.2 905.3
1061.8 1242.9 1441.9 1692.2 1909.1 2044.7 2163.1 2216.1 2153.5 1979.8
1751.8 1475.4 1166.9 835.3 499.2 134.1 17.9 15.6 12.7 9.7
6.7 4.5 3 1.5 0.7 0.7 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 101.3 108 115.5 125.9 137.1 150.5 166.9 187 211.6
239.2 273.5 313.7 360.6 418.8 492.5 580.5 684 801.8 950.8
1122.2 1321.9 1546.2 1823.4 2006.7 2134.1 2237.7 2273.4 2175.8 2000.7
1777.2 1497 1189.2 856.9 522.3 155.7 16.4 14.9 11.9 8.2
6 4.5 2.2 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.7 0 0
96.1 101.3 107.3 114.8 124.4 135.6 149 164.7 184.1 207.9
236.2 269 310 359.2 419.5 494.8 586.4 690.7 816.7 971.7
1158.7 1346.5 1615.5 1868.8 2048.4 2144.5 2255.5 2277.2 2160.9 1988.8
1761.5 1485.1 1175.1 845 518.6 142.3 15.6 13.4 10.4 8.2
6 3.7 2.2 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0 0.7 0.7 0.7
0.7 0 0.7 0.7 0 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 100.6 105.8 112.5 121.5 131.9 144.6 159.5 178.1 199.7
225.8 257.8 297.3 345.7 406.8 482.9 573 678.1 812.2 984.3
1152.7 1371.1 1649.7 1850.2 1963.5 2052.1 2182.5 2166.1 2049.1 1890.4
1670.6 1401.6 1108 802.5 500.7 140.8 12.7 11.2 8.9 6.7
4.5 3 1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 99.8 104.3 110.3 119.2 128.2 140.1 152.8 169.1 189.3
213.1 239.9 275.7 320.4 377.8 445.6 526.8 623.7 756.3 904.6
1058.1 1277.9 1503 1626.6 1705.6 1816.7 1934.4 1897.9 1812.2 1677.3
1474.6 1235.4 972.4 701.2 431.4 111.8 9.7 8.2 6.7 4.5
3 2.2 1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 99.1 102.8 108 115.5 123.7 133.4 145.3 159.5 175.1
195.2 218.3 250.4 286.1 334.6 389 453.8 535 646 760.8
892.7 1093.9 1226.5 1293.6 1344.2 1444.1 1503 1472.4 1409.8 1298
1140.1 957.5 752.6 542.5 334.6 89.4 6 5.2 4.5 3
2.2 1.5 1.5 1.5 1.5 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 97.6 101.3 105.8 111.8 119.2 127.4 137.9 149 162.4
177.3 197.5 221.3 250.4 286.1 324.9 369.6 426.2 499.2 563.3
644.5 774.9 831.6 859.1 878.5 935.2 957.5 921.7 870.3 786.9
677.3 560.3 437.4 312.2 188.5 45.5 2.2 2.2 2.2 1.5
1.5 1.5 1.5 1.5 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 97.6 99.8 104.3 109.5 116.2 124.4 133.4 143.8 155
168.4 186.3 206.4 231 260.8 292.8 329.4 375.6 435.9 485.8
546.9 649.8 687 695.2 699.7 741.4 754.1 722.8 679.6 611
530.5 444.1 348.7 251.1 155 46.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 96.9 99.1 102.8 108 114 121.5 129.7 138.6 149
161 175.1 193 214.6 239.9 267.5 298.1 336.1 386.7 427
476.1 562.6 591.6 591.6 587.9 619.2 630.4 605.1 568.5 516.4
449.3 374.8 296.6 215.3 134.9 44.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 95.4 97.6 100.6 104.3 109.5 115.5 122.2 130.4 138.6
148.3 159.5 171.4 189.3 210.1 231 254.8 284.6 321.9 356.9
397.2 454.5 484.3 486.6 478.4 486.6 497 482.1 456 414.3
362.9 303.3 239.2 176.6 114 40.2 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0
96.1 94.6 96.1 98.4 102.1 105.8 111 117 123.7 131.1
138.6 147.5 158.7 171.4 189.3 209.4 228.8 251.9 284.6 315.9
350.2 396.4 434.4 446.3 437.4 430.7 435.2 428.5 405.4 374.1
331.6 279.4 222.8 163.2 105.8 39.5 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 93.1 94.6 96.1 99.1 102.8 107.3 112.5 119.2 125.2
131.9 140.1 149.8 161.7 175.1 193.7 214.6 237 263.8 293.6
326.4 354.7 393.4 412.1 400.1 377.8 353.2 345.7 330.1 303.3
269 227.3 179.6 131.9 83.5 28.3 0.7 0.7 0.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 93.1 93.1 94.6 96.9 100.6 105.1 110.3 116.2 122.2
128.9 136.4 145.3 156.5 168.4 186.3 205.7 227.3 248.9 275
298.1 321.2 341.3 357.7 342 300.3 233.2 227.3 218.3 200.4
175.9 149.8 119.2 86.4 53.7 16.4 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 92.4 92.4 93.9 96.1 99.1 103.6 108.8 114.8 120.7
127.4 134.9 143.8 155 166.9 182.6 200.4 219.1 239.2 254.8
274.2 284.6 289.1 286.9 257.8 196 116.2 111.8 109.5 102.1
91.7 77.5 61.8 44.7 26.8 6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 91.7 91.7 93.1 95.4 98.4 102.8 108 114.8 120.7
128.2 135.6 144.6 154.2 166.2 179.6 196 213.9 228.8 239.9
248.9 249.6 241.4 222.8 179.6 114.8 38.7 32.8 32.8 31.3
28.3 23.8 18.6 12.7 6.7 0.7 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 91.7 91.7 92.4 94.6 98.4 102.8 108 114 120.7
128.2 136.4 145.3 155.7 166.9 180.3 197.5 210.9 221.3 229.5
231.7 226.5 211.6 183.3 140.8 78.2 8.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 91.7 91.7 92.4 94.6 97.6 102.8 108 114.8 121.5
128.9 136.4 146.8 157.2 168.4 181.1 197.5 211.6 222.8 228
227.3 219.8 205.7 178.1 137.1 77.5 8.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
96.1 91.7 90.9 92.4 94.6 98.4 102.1 108 114.8 122.2
128.9 136.4 146 157.2 169.9 183.3 198.2 208.6 218.3 225
228 222.1 206.4 177.3 134.9 76 7.5 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
